Speed Ratio Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 447/449T Frame, TEFC
Speed Ratio Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 447/449T Frame, TEFC
Part#: LM21239
Catalog#: LM21239
Model#: S449F4B300T64YQ40
Weight: 2315 lb
Key Features
- Inverter duty insulation system
- Constant HP range at 1.5x base speed 284T-445T frames
- Normally closed thermostats
- Cast Iron construction
- Precision balanced rotors
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 447/449T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 349 A | Power Factor | Power Factor: 84 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 315 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0104 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 52.08 in |
Frame Length | Frame Length: 31.67 in | Shaft Diameter | Shaft Diameter: 3.375 in |
Shaft Extension | Shaft Extension: 8.5 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 349 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1788 rpm |
Connection Drawing | Connection Drawing: A-EE7340D-LN | Outline Drawing | Outline Drawing: XK2F1SS1-3167 |
Voltage | Voltage: 460 V | Output KW | Output KW: 224 kW |
Output HP | Output HP: 300 Hp | Frame Size | Frame Size: 449 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.8 % |
Packaged Length | Packaged Length: 46.00 IN | Weight | Weight: 2315.00 LB |
UPC | UPC: 691720988831 | Packaged Width | Packaged Width: 37.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 30.15 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 112.00 | 25%: 145.00 | 50%: 201.00 | 75%: 271.00 | 100%: 349.00 | 125%: 432.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 61.00 | 50%: 118.00 | 75%: 175.00 | 100%: 233.00 | 125%: 292.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.8 | 100%: 95.8 | 125%: 95.8 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 52.5 | 50%: 73.5 | 75%: 81.0 | 100%: 84.0 | 125%: 85.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,794 | 75%: 1,791 | 100%: 1,788 | 125%: 1,785 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 219.00 | 50%: 439.00 | 75%: 660.00 | 100%: 881.00 | 125%: 1,104.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 2,200.00 | Current (%): 630.0 | Torque (ft-lbs): 2,650.00 | Torque (%): 301.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 2,350.00 | Current (%): 673.0 | Torque (ft-lbs): 2,275.00 | Torque (%): 258.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 2,475.00 | Current (%): 709.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 244.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,550.00 | Current (%): 725.0 | Torque (ft-lbs): 2,525.00 | Torque (%): 287.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 38.0 | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,700.00 | Current (%): 487.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 261.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 61.5 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 111.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 403.00 | Current (%): 115.0 | Torque (ft-lbs): 1,030.00 | Torque (%): 117.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: check_circle |