Speed Ratio Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254T Frame, TEFC

Speed Ratio Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254T Frame, TEFC

Part#: LM21202

Catalog#: LM21202

Model#: AF4P15T61Q40

Weight: 209 lb

Key Features


  • Inverter duty insulation system
  • Constant HP range at 2x base speed 56 - 256T frames
  • Constant HP range at 1.5x base speed 284T - 445T frame
  • No mounting available for encoder devices
  • Normally closed thermostats
  • Steel and aluminum frame construction - see notes
  • Precision balanced rotors

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle