Speed Ratio Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256T Frame, DP

Speed Ratio Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256T Frame, DP

Part#: LM21171

Catalog#: LM21171

Model#: SSD4P20T61Q40

Weight: 255 lb

Key Features


  • Variable torque speed range with open loop drive of 0-60 Hz
  • Constant horsepower speed range of 2x base speed
  • Ultimate Spike Defense and superscript TM Insulation System
  • 1.00 service factor on PWM waveform
  • 1.15 service factor or better on sine-wave power
  • Precision dynamic balanced rotor assembly
  • Thermal overload protection (Class F thermostats)

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle