COUPLING KIT, 324-365VTDC, 1.251" BX, 0.250" KEY WIDTH

COUPLING KIT, 324-365VTDC, 1.251" BX, 0.250" KEY WIDTH
Part#: KIT 324-365CPL1.251A
Catalog#: A1513
Weight: 8 lb
Your Price: Login is Required
Specifications
Outline Drawing | Outline Drawing: 93968 | Weight | Weight: 8.00 LB |
UPC | UPC: 722856069726 |
Efficiency
Information not available at the moment. Please check back later!