General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230/460 V, 1800 RPM, F213T Frame, TEFC

General Purpose Farm Duty Motor, 5.0 HP, 1 Ph, 60 Hz, 230/460 V, 1800 RPM, F213T Frame, TEFC
Part#: K304M2
Catalog#: K304M2
Weight: 241 lb
Your Price: Login is Required
Key Features
- Shaft end mechanically locked on C-face models
- Shaft slinger
- Low temperature manual reset thermal protector
- Condensate drains
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: F213T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 23.0/11.5 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: B |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start, Capacitor Run, Single Or Dual Voltage | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminium |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 17.62 in |
Frame Length | Frame Length: 7.50 in | Shaft Diameter | Shaft Diameter: 1.375 in |
Shaft Extension | Shaft Extension: 3.5 in |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: 35190601 |
Outline Drawing | Outline Drawing: K304M2-S01 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 213 | Frame Prefix | Frame Prefix: F |
Packaged Length | Packaged Length: 24.75 IN | Weight | Weight: 241.00 LB |
UPC | UPC: 786674069474 | Packaged Width | Packaged Width: 18.00 IN |
HTC | HTC: 8501.40.6040 | Country of Origin | Country of Origin: Mexico |
Packaged Height | Packaged Height: 12.00 IN |
Efficiency
Information not available at the moment. Please check back later!