Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 355,00kW, 3 phase, 2981 RPM, D400/Y690V 50Hz, 355LC Frame B5, 2 Poles, IC411

Made in Italy E3AB30 Series, General Purpose Low Voltage IEC motor IE3, Flameproof, 355,00kW, 3 phase, 2981 RPM, D400/Y690V 50Hz, 355LC Frame B5, 2 Poles, IC411
Part#: E3AB3002357B50D41100
Catalog#: E3AB3002357B50D41100
Your Price: Login is Required
Key Features
- According to standards: IEC 60034
- Protection: IP55 (up to IP66 on request)
- Ambient temperature: -20°C / +60°C (up to -60°C / +80°C on request)
- Insulation: Class F with class B temperature rise
- Mounting: B5 - Available B3, B14, B34, B35, V1 on request
- Fan: Bi-directional fan
- Drive Suitability: Suitable for DOL and VFD
- Terminal box: Cast iron with special captive screws and metric cable entry
- Thermistors: PTC included as standard for VFD applications
- Paint: RAL 5010 standard. Special painting available on request
Specifications
Phase | Phase: 3 | Output HP | Output HP: 475 Hp |
Output KW | Output KW: 355 kW | Voltage | Voltage: 400/690 V |
Speed | Speed: 2981 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 355LC | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 50 Hz | Current | Current: 595 A |
Power Factor | Power Factor: 0.9 | Duty | Duty: S1 |
Insulation Class | Insulation Class: F | Drive End Bearing Size | Drive End Bearing Size: 6317 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 | UL | UL: No |
CSA | CSA: No | CE | CE: Yes |
IP Code | IP Code: IP55 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 2 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B5 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 1854 mm | Frame Length | Frame Length: 1085 mm |
Shaft Diameter | Shaft Diameter: 70 mm | Shaft Extension | Shaft Extension: 140 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LC |
Current | Current: 595 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 2981 rpm | Connection Drawing | Connection Drawing: SC-01-T-1v-1a |
Outline Drawing | Outline Drawing: B5A048350001B01 | Voltage | Voltage: 400/690 V |
Output KW | Output KW: 355 kW | Output HP | Output HP: 475 Hp |
Frame Size | Frame Size: 355 | Efficiency | Efficiency: 95.8 % |
Country of Origin | Country of Origin: Italy |
Efficiency
Information not available at the moment. Please check back later!