Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 213JP Frame, DP

Close-Coupled Pump Motor, 10 HP, 3 Ph, 60 Hz, 208-230/460 V, 3600 RPM, 213JP Frame, DP

Part#: E372M2

Catalog#: E372M2

Weight: 132 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Oversized locked shaft end bearing
  • External slinger

Specifications


Phase Phase: 3 Output HP Output HP: 10 Hp
Output KW Output KW: 7.5 kW Voltage Voltage: 208-230/460 V
Speed Speed: 3515 rpm Service Factor Service Factor: 1.15
Frame Frame: 213JP Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 26-23.4/11.7 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Polyphase Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: Keyed Overall Length Overall Length: 23.03 in
Frame Length Frame Length: 11.15 in Shaft Diameter Shaft Diameter: 1.750 in
Shaft Extension Shaft Extension: 8.12 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: JP
Synchronous RPM Synchronous RPM: 3600 rpm Frequency Frequency: 60 Hz
Speed Speed: 3515 rpm Connection Drawing Connection Drawing: 80022802
Outline Drawing Outline Drawing: SS86594CY Voltage Voltage: 208-230/460 V
Output KW Output KW: 7.5 kW Output HP Output HP: 10 Hp
Frame Size Frame Size: 213 Packaged Length Packaged Length: 28.38 IN
Weight Weight: 132.00 LB UPC UPC: 786674069160
Packaged Width Packaged Width: 14.50 IN HTC HTC: 8501.52.4000
Country of Origin Country of Origin: Mexico Packaged Height Packaged Height: 12.88 IN

Efficiency


Information not available at the moment. Please check back later!