Close-Coupled Pump Motor, 7.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 213JM Frame, DP
Close-Coupled Pump Motor, 7.5 HP, 3 Ph, 60 Hz, 208-230/460 V, 1800 RPM, 213JM Frame, DP
Part#: E368M2A
Catalog#: E368M2A
Weight: 119 lb
Key Features
- Oversized locked shaft end bearing
- External slinger
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.6 kW | Voltage | Voltage: 208-230/460 V |
Speed | Speed: 1765 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 213JM | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 21-19.2/9.6 A |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Polyphase | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: JM | Overall Length | Overall Length: 19.16 in |
Frame Length | Frame Length: 11.15 in | Shaft Diameter | Shaft Diameter: 1.250 in |
Shaft Extension | Shaft Extension: 4.25 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: JM |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1765 rpm | Connection Drawing | Connection Drawing: A-EE7308_CY |
Outline Drawing | Outline Drawing: ss86566 | Voltage | Voltage: 208-230/460 V |
Output KW | Output KW: 5.6 kW | Output HP | Output HP: 7.50 Hp |
Frame Size | Frame Size: 213 | Packaged Length | Packaged Length: 28.38 IN |
Weight | Weight: 119.00 LB | UPC | UPC: 786674073907 |
Packaged Width | Packaged Width: 14.50 IN | HTC | HTC: 8501.52.4000 |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
Efficiency
Information not available at the moment. Please check back later!