444-9T/TS,TEFC C-FACE KIT,CI FRAME,GT/SD(FCD)/ULT-E(B199),4&6 POLE
444-9T/TS,TEFC C-FACE KIT,CI FRAME,GT/SD(FCD)/ULT-E(B199),4&6 POLE
Part#: B176037.00
Catalog#: A427A
Weight: 137 lb
List Price: $2,602.00
Your Price: Login is Required
Key Features
- Fits 444-449T/TS frame ODP NEMA motor
- 4, 6 and 8 pole only
- Cast iron material
Specifications
Packaged Length | Packaged Length: 26.50 IN | Weight | Weight: 137.00 LB |
UPC | UPC: 722856064776 | Packaged Width | Packaged Width: 27.00 IN |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 13.00 IN |
Efficiency
Information not available at the moment. Please check back later!