5.5 kW, Flameproof Motors Gas Group I, 3 phase, 725 RPM, 550 V, 160L Frame, TEFC

5.5 kW, Flameproof Motors Gas Group I, 3 phase, 725 RPM, 550 V, 160L Frame, TEFC
Part#: AL14D2940EAAFR0AOV5P500
Catalog#: KF160L5P5KW8PIE1B3AS
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 7.5 Hp |
Output KW | Output KW: 5.5 kW | Voltage | Voltage: 550 V |
Speed | Speed: 725 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 160L | Enclosure | Enclosure: TEFC-SC |
Efficiency | Efficiency: 81.4 % | Frequency | Frequency: 50 Hz |
Current | Current: 9.75 A | Power Factor | Power Factor: 0.72 |
Duty | Duty: S1 | Drive End Bearing Size | Drive End Bearing Size: 6309 ZZ |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6309 ZZ | IP Code | IP Code: IP55 |
Insulation class Stator/Rotor | Insulation class Stator/Rotor: F | Temp. Rise Stator/Rotor | Temp. Rise Stator/Rotor: Limited to Class-B K |
Electrical Type | Electrical Type: FLP, IE1 | Starting Method | Starting Method: DOL or Star/Delta |
Rotation | Rotation: Bi-directional | Mounting | Mounting: B3 |
Drive End Bearing | Drive End Bearing: DGBB | Opp Drive End Bearing | Opp Drive End Bearing: DGBB |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: S/C |
Overall Length | Overall Length: 656 mm | Frame Length | Frame Length: 381 mm |
Shaft Diameter | Shaft Diameter: 42 mm | Shaft Extension | Shaft Extension: 736 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Service Factor | Service Factor: 1 | Frequency | Frequency: 50 Hz |
Speed | Speed: 725 rpm | Connection Drawing | Connection Drawing: CP3143/9 |
Outline Drawing | Outline Drawing: CM1386 | Voltage | Voltage: 550 V |
Output KW | Output KW: 5.5 kW | Output HP | Output HP: 7.5 Hp |
Efficiency | Efficiency: 81.4 % |
Efficiency
Information not available at the moment. Please check back later!