MODEL-IHP

Part#: 850012OJ

Catalog#: 850012OJ

Weight: 178 lb

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11.2 kW Voltage Voltage: 200/400 V
Speed Speed: 1445 rpm Service Factor Service Factor: 1.15
Frame Frame: S254T Enclosure Enclosure: Drip Proof
Efficiency Efficiency: 87.5 % Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 50 Hz Current Current: 46/23 A
Duty Duty: Continuous Insulation Class Insulation Class: F
UL UL: Recognized CSA CSA: Y
Poles Poles: 4 Rotation Rotation: Counterclockwise
Drive End Bearing Drive End Bearing: 309 Opp Drive End Bearing Opp Drive End Bearing: 207
Frame Length Frame Length: 13 in
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 50 Hz Speed Speed: 1445 rpm
Connection Drawing Connection Drawing: 80022825 Voltage Voltage: 200/400 V
Output KW Output KW: 11.2 kW Output HP Output HP: 15 Hp
Frame Size Frame Size: 254 Efficiency Efficiency: 87.5 %
Frame Prefix Frame Prefix: S Weight Weight: 178.00 LB

Efficiency


Information not available at the moment. Please check back later!