Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV

Encoder Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 184TC Frame, TENV

Part#: 811322.00

Catalog#: 811322.00

Model#: 184THTS8058BS

Weight: 120 lb

Key Features


  • Class H inverter rated insulation system
  • Constant torque operation from 0 to base RPM rating with vector drives
  • C Face with rigid base through 100 HP on LEESON models, Lincoln models through 5 HP
  • TEBC designs utilize 3-phase blower motors
  • Normally closed thermostats
  • Cast iron, Steel and Aluminum frame construction
  • Provisions for Encoder feedback devices
  • Precision balanced rotors
  • UL recognized and CSA certified

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle