741 frame, 4 pole synchronous AC generator
Resource Center
No resource available.

741 frame, 4 pole synchronous AC generator
Part#: 741RSL4170
Catalog#: 741RSL4170
Your Price: Login is Required
Key Features
- Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
- 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
- Random wound with multiple dip & bake insulation system
- Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
- Designed for easy paralleling with utilities or other generators
- Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
- Heavy-duty shielded bearings
- PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
- Fully UL® listed, CSA® certified, and carries the CE® mark
- Optional form wound designs w/ VPI insulation systems
Specifications
Frequency | Frequency: 60 Hz | Terminations | Terminations: Bus bars |
Speed | Speed: 1800 r/min | Leads | Leads: 4 |
Phase | Phase: Three | Regulator | Regulator: DVR2400 |
Insulation | Insulation: Class H | Winding | Winding: Random Wound |
PMG | PMG: Standard | Bearing | Bearing: Single, Double, Close-Coupled |
Frame | Frame: 741 | PF | PF: 0.8 |
kW | kW: 1100 | UL Listed | UL Listed: No |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!