3/4,3600,TEFC,71M,3/60/230/460
3/4,3600,TEFC,71M,3/60/230/460
Part#: 71T34F4507
Catalog#: 71T34F4507
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 3405 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 71M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 74 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 2.2/1.1 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6202 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6202 |
UL | UL: No | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 2 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 32.1 Ohms | Mounting | Mounting: Rigid (B3) Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 2.2/1.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 3405 rpm | Connection Drawing | Connection Drawing: A-EE7308 |
Outline Drawing | Outline Drawing: B-SS620278 | Voltage | Voltage: 230/460 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 71 | Efficiency | Efficiency: 74 % |
Country of Origin | Country of Origin: China |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 0.60 | Current (%): 54.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 3,600 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 0.75 |
Curvepoint: Pull-Up | Current (Amps): 6.00 | Current (%): 545.0 | Torque (ft-lbs): 2.50 | Torque (%): 215.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Locked-Rotor | Current (Amps): 6.30 | Current (%): 575.0 | Torque (ft-lbs): 3.00 | Torque (%): 172.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 0.75 |
Curvepoint: 1/3 | Current (Amps): 6.20 | Current (%): 565.0 | Torque (ft-lbs): 2.50 | Torque (%): 215.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Break-Down | Current (Amps): 5.20 | Current (%): 475.0 | Torque (ft-lbs): 3.40 | Torque (%): 295.0 | Speed (RPM): 2,600 | Rated Output (KW): | Power Factor (%): 88.0 | Rated Output (Hp): 0.75 |
Curvepoint: 2/3 | Current (Amps): 5.80 | Current (%): 525.0 | Torque (ft-lbs): 2.70 | Torque (%): 235.0 | Speed (RPM): 2,100 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 0.75 |
Curvepoint: Full Load | Current (Amps): 1.10 | Current (%): 100.0 | Torque (ft-lbs): 1.15 | Torque (%): 100.0 | Speed (RPM): 3,405 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 0.75 |
Efficiency
Information not available at the moment. Please check back later!