2000,720,TEAAC,710,3/60/4160
2000,720,TEAAC,710,3/60/4160
Part#: 710VFC7126
Catalog#: 710VFC7126
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2000 Hp |
Output KW | Output KW: 1490 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 716 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 710 | Enclosure | Enclosure: TEAAC |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 273 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous (S1) | Insulation Class | Insulation Class: F |
Design Code | Design Code: NO DESIGN CODE | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6334 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6338 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 10 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .086 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Fabricated Steel |
Shaft Type | Shaft Type: IEC | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: None |
Current | Current: 273 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 716 rpm | Connection Drawing | Connection Drawing: EE7300PM |
Outline Drawing | Outline Drawing: 0271000036 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 1490 kW | Output HP | Output HP: 2000 Hp |
Frame Size | Frame Size: 710 | Efficiency | Efficiency: 94.8 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 125.00 | 25%: 140.00 | 50%: 175.00 | 75%: 225.00 | 100%: 273.00 | 115%: 315.00 | 125%: 340.00 |
% of Rated Load: Rated Output (KW) | 0%: 50.00 | 25%: 425.00 | 50%: 800.00 | 75%: 1,185.00 | 100%: 1,570.00 | 115%: 1,805.00 | 125%: 1,965.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.5 | 50%: 93.0 | 75%: 94.5 | 100%: 94.8 | 115%: 94.5 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 42.0 | 50%: 63.0 | 75%: 73.0 | 100%: 80.0 | 115%: 81.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 720 | 25%: 719 | 50%: 718 | 75%: 717 | 100%: 716 | 115%: 714 | 125%: 713 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3,652.00 | 50%: 7,315.00 | 75%: 10,988.00 | 100%: 14,675.00 | 115%: 16,895.00 | 125%: 18,375.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 273.00 | Current (%): | Torque (ft-lbs): 14,675.00 | Torque (%): 100.0 | Speed (RPM): 716 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 2,000.00 |
Curvepoint: 1/3 | Current (Amps): 1,800.00 | Current (%): | Torque (ft-lbs): 17,500.00 | Torque (%): | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2,000.00 |
Curvepoint: Break-Down | Current (Amps): 830.00 | Current (%): | Torque (ft-lbs): 36,750.00 | Torque (%): 250.0 | Speed (RPM): 695 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 2,000.00 |
Curvepoint: 2/3 | Current (Amps): 1,650.00 | Current (%): | Torque (ft-lbs): 22,500.00 | Torque (%): | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2,000.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,830.00 | Current (%): | Torque (ft-lbs): 17,625.00 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 2,000.00 |
Curvepoint: No Load | Current (Amps): 125.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 720 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 2,000.00 |
Curvepoint: Pull-Up | Current (Amps): 1,750.00 | Current (%): | Torque (ft-lbs): 17,000.00 | Torque (%): | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 2,000.00 |
Efficiency
Information not available at the moment. Please check back later!