600,1800,TEBC,7100LZ,3/60/4000
600,1800,TEBC,7100LZ,3/60/4000
Part#: 7100TVBC6027
Catalog#: 7100TVBC6027
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 4000 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LX | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 78 A | Power Factor | Power Factor: 86.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU328 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: NU328 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .25 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LX |
Current | Current: 78 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7300FW |
Outline Drawing | Outline Drawing: B-SS620415 | Voltage | Voltage: 4000 V |
Output KW | Output KW: 450 kW | Output HP | Output HP: 600 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.2 % |
Country of Origin | Country of Origin: China |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.00 | 25%: 28.80 | 50%: 43.00 | 75%: 59.50 | 100%: 78.00 | 115%: 90.00 | 125%: 98.00 |
% of Rated Load: Rated Output (KW) | 0%: 15.00 | 25%: 124.00 | 50%: 238.00 | 75%: 353.00 | 100%: 470.00 | 115%: 540.00 | 125%: 588.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.8 | 100%: 96.2 | 115%: 96.2 | 125%: 96.5 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 61.5 | 50%: 79.5 | 75%: 85.0 | 100%: 86.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,797 | 50%: 1,795 | 75%: 1,790 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 440.00 | 50%: 880.00 | 75%: 1,320.00 | 100%: 1,760.00 | 115%: 2,030.00 | 125%: 2,200.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 78.00 | Current (%): 100.0 | Torque (ft-lbs): 1,760.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 86.5 | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 263.00 | Current (%): 33.0 | Torque (ft-lbs): 3,950.00 | Torque (%): 224.0 | Speed (RPM): 1,750 | Rated Output (KW): | Power Factor (%): 60.5 | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 445.00 | Current (%): 571.0 | Torque (ft-lbs): 1,320.00 | Torque (%): 75.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 14.5 | Rated Output (Hp): 600.00 |
Curvepoint: No Load | Current (Amps): 21.00 | Current (%): 27.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 6.0 | Rated Output (Hp): 600.00 |
Curvepoint: 2/3 | Current (Amps): 378.00 | Current (%): 485.0 | Torque (ft-lbs): 1,190.00 | Torque (%): 68.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 423.00 | Current (%): 542.0 | Torque (ft-lbs): 1,120.00 | Torque (%): 64.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 400.00 | Current (%): 513.0 | Torque (ft-lbs): 1,120.00 | Torque (%): 64.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!