574 frame, 4 pole synchronous AC generator
Resource Center
No resource available.

574 frame, 4 pole synchronous AC generator
Part#: 574FSL4204
Catalog#: 574FSL4204
Your Price: Login is Required
Key Features
- MagnaMax Drill Rig Duty Generator
- Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
- Form wound main stator coil construction
- All models are specially designed to accept heavy SCR (Thyristor) loading
- DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment
Specifications
Frequency | Frequency: 60 Hz | Terminations | Terminations: Bus bars |
Speed | Speed: 1800 r/min | Leads | Leads: 4 |
Phase | Phase: Three | Regulator | Regulator: DVR2400 |
Insulation | Insulation: Class H | Winding | Winding: Form Wound |
PMG | PMG: Standard | Bearing | Bearing: Single, Double, Close-Coupled |
Frame | Frame: 574 | PF | PF: 0.8 |
kW | kW: 500 | UL Listed | UL Listed: No |
Country of Origin | Country of Origin: Mexico |
Efficiency
Information not available at the moment. Please check back later!