460KW,1800,DPFV,510UCZ(BAR),3/60/525
460KW,1800,DPFV,510UCZ(BAR),3/60/525
Part#: 510UTDS17031
Catalog#: 510UTDS17031
Specifications
Phase | Phase: 3 | Output HP | Output HP: 460 KW Hp |
Voltage | Voltage: 525 V | Speed | Speed: 1818 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 510UCZ |
Enclosure | Enclosure: DPFV | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 50 °C |
Frequency | Frequency: 60 Hz | Current | Current: 556 A |
Power Factor | Power Factor: 90 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6222 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 | UL | UL: No |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Mounting | Mounting: Rigid Base | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: Ball | Opp Drive End Bearing | Opp Drive End Bearing: Ball |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: U Special Extension |
Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UCZ |
Current | Current: 556 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1818 rpm | Connection Drawing | Connection Drawing: A-EE7300JG |
Outline Drawing | Outline Drawing: B-SS551908-3500 | Voltage | Voltage: 525 V |
Output HP | Output HP: 460 KW Hp | Frame Size | Frame Size: 510 |
Efficiency | Efficiency: 95.8 % | Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 4,200.00 | Current (%): | Torque (ft-lbs): 2,150.00 | Torque (%): | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 460.00 |
Curvepoint: Break-Down | Current (Amps): 2,600.00 | Current (%): | Torque (ft-lbs): 5,500.00 | Torque (%): | Speed (RPM): 1,915 | Rated Output (KW): | Power Factor (%): 59.0 | Rated Output (Hp): 460.00 |
Efficiency
Information not available at the moment. Please check back later!