400,1800,DP,510UDZ,3/60/460
400,1800,DP,510UDZ,3/60/460
Part#: 510UTDS16034
Catalog#: 510UTDS16034
Weight: 2904 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 510UDZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 445 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6316 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0095 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: UDZ |
Current | Current: 445 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS554688A-3500 | Voltage | Voltage: 460 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 96.2 % |
Packaged Length | Packaged Length: 68.00 IN | Weight | Weight: 2904.00 LB |
Packaged Width | Packaged Width: 46.00 IN | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 130.00 | 25%: 170.00 | 50%: 248.00 | 75%: 345.00 | 100%: 445.00 | 115%: 515.00 | 125%: 560.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.00 | 25%: 78.50 | 50%: 154.00 | 75%: 231.00 | 100%: 310.00 | 115%: 357.00 | 125%: 390.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 58.0 | 50%: 78.0 | 75%: 84.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,786 | 100%: 1,782 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 586.00 | 75%: 882.00 | 100%: 1,178.00 | 115%: 1,358.00 | 125%: 1,478.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 445.00 | Current (%): 100.0 | Torque (ft-lbs): 1,178.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,450.00 | Current (%): | Torque (ft-lbs): 2,700.00 | Torque (%): 230.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 2,250.00 | Current (%): | Torque (ft-lbs): 1,250.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,375.00 | Current (%): | Torque (ft-lbs): 1,450.00 | Torque (%): 120.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 1,900.00 | Current (%): | Torque (ft-lbs): 1,500.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 130.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,100.00 | Current (%): | Torque (ft-lbs): 1,250.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!