500,1800,DP,510UDZ,3/60/460
500,1800,DP,510UDZ,3/60/460
Part#: 510UTDS16033
Catalog#: 510UTDS16033
Weight: 3675 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 510UDZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 550 A | Power Factor | Power Factor: 87 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: F |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0085 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: UDZ |
Current | Current: 550 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: A-EE7340 |
Outline Drawing | Outline Drawing: B-SS554688-3500 | Voltage | Voltage: 460 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 3675.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 140.00 | 25%: 190.00 | 50%: 300.00 | 75%: 420.00 | 100%: 550.00 | 115%: 635.00 | 125%: 695.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 98.50 | 50%: 193.00 | 75%: 289.00 | 100%: 386.00 | 115%: 446.00 | 125%: 486.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 96.5 | 75%: 96.5 | 100%: 96.5 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 64.0 | 50%: 82.0 | 75%: 86.0 | 100%: 87.0 | 115%: 88.0 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,790 | 75%: 1,788 | 100%: 1,782 | 115%: 1,778 | 125%: 1,775 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 733.00 | 75%: 1,102.00 | 100%: 1,474.00 | 115%: 1,698.00 | 125%: 1,848.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 3,000.00 | Current (%): 545.0 | Torque (ft-lbs): 1,450.00 | Torque (%): 98.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 2,800.00 | Current (%): 510.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 85.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 2,500.00 | Current (%): 455.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 102.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 550.00 | Current (%): 100.0 | Torque (ft-lbs): 1,474.00 | Torque (%): 100.0 | Speed (RPM): 1,782 | Rated Output (KW): | Power Factor (%): 87.0 | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 2,950.00 | Current (%): 535.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 85.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Break-Down | Current (Amps): 1,700.00 | Current (%): 310.0 | Torque (ft-lbs): 3,200.00 | Torque (%): 216.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 140.00 | Current (%): 25.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!