350,900,DP,510U,3/60/460
350,900,DP,510U,3/60/460
Part#: 510UTDS14101
Catalog#: 510UTDS14101
Weight: 3940 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 510U | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 425 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6222 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0135 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: U |
Current | Current: 425 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 890 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS513103-3500 | Voltage | Voltage: 460 V |
Output KW | Output KW: 260 kW | Output HP | Output HP: 350 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 3940.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 160.00 | 25%: 186.00 | 50%: 250.00 | 75%: 330.00 | 100%: 425.00 | 115%: 490.00 | 125%: 535.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 71.00 | 50%: 138.00 | 75%: 206.00 | 100%: 276.00 | 115%: 320.00 | 125%: 349.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 94.5 | 75%: 95.0 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 48.0 | 50%: 69.0 | 75%: 78.0 | 100%: 81.0 | 115%: 81.5 | 125%: 81.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 895 | 75%: 892 | 100%: 890 | 115%: 888 | 125%: 886 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 512.00 | 50%: 1,027.00 | 75%: 1,545.00 | 100%: 2,066.00 | 115%: 2,382.00 | 125%: 2,592.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 160.00 | Current (%): 37.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,725.00 | Current (%): 642.0 | Torque (ft-lbs): 2,800.00 | Torque (%): 135.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 25.0 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,275.00 | Current (%): 300.0 | Torque (ft-lbs): 4,300.00 | Torque (%): 208.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,500.00 | Current (%): 588.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 120.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 425.00 | Current (%): 100.0 | Torque (ft-lbs): 2,066.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 350.00 |
Curvepoint: 1/3 | Current (Amps): 2,650.00 | Current (%): 625.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 120.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 2,250.00 | Current (%): 530.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 132.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!