625,1500,DPFV,510U,3/50/400/690
625,1500,DPFV,510U,3/50/400/690
Part#: 510UHDS17045
Catalog#: 510UHDS17045
Specifications
Phase | Phase: 3 | Output HP | Output HP: 625 Hp |
Output KW | Output KW: 470 kW | Voltage | Voltage: 400/690 V |
Speed | Speed: 1490 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 510U | Enclosure | Enclosure: DPFV |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 798.0/463.0 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV DUTY | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .004 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: U |
Current | Current: 798.0/463.0 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1490 rpm | Connection Drawing | Connection Drawing: A-EE7304AT |
Outline Drawing | Outline Drawing: B-SS557303-3500 | Voltage | Voltage: 400/690 V |
Output KW | Output KW: 470 kW | Output HP | Output HP: 625 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 96.8 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 292.60 | 25%: 343.90 | 50%: 470.25 | 75%: 627.00 | 100%: 798.00 | 125%: 983.25 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 122.00 | 50%: 240.00 | 75%: 360.00 | 100%: 482.00 | 125%: 605.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 96.5 | 75%: 96.8 | 100%: 96.8 | 125%: 96.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 51.0 | 50%: 73.0 | 75%: 82.0 | 100%: 86.0 | 125%: 88.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,498 | 50%: 1,495 | 75%: 1,492 | 100%: 1,490 | 125%: 1,486 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 548.00 | 50%: 10,098.00 | 75%: 1,650.00 | 100%: 2,205.00 | 125%: 2,760.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 308.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 2.5 | Rated Output (Hp): 625.00 |
Curvepoint: Pull-Up | Current (Amps): 5,300.00 | Current (%): | Torque (ft-lbs): 1,750.00 | Torque (%): | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 625.00 |
Curvepoint: Full Load | Current (Amps): 840.00 | Current (%): 100.0 | Torque (ft-lbs): 2,205.00 | Torque (%): 100.0 | Speed (RPM): 1,490 | Rated Output (KW): | Power Factor (%): 86.0 | Rated Output (Hp): 625.00 |
Curvepoint: 1/3 | Current (Amps): 5,500.00 | Current (%): | Torque (ft-lbs): 1,750.00 | Torque (%): | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 625.00 |
Curvepoint: Break-Down | Current (Amps): 3,900.00 | Current (%): | Torque (ft-lbs): 7,000.00 | Torque (%): 316.0 | Speed (RPM): 1,425 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 625.00 |
Curvepoint: Locked-Rotor | Current (Amps): 5,600.00 | Current (%): | Torque (ft-lbs): 2,200.00 | Torque (%): 98.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 625.00 |
Curvepoint: 2/3 | Current (Amps): 5,000.00 | Current (%): | Torque (ft-lbs): 2,500.00 | Torque (%): | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 625.00 |
Efficiency
Information not available at the moment. Please check back later!