500,1110,DPFV,510UZ(BAR),3/37/460
500,1110,DPFV,510UZ(BAR),3/37/460
Part#: 510UHDS17041
Catalog#: 510UHDS17041
Weight: 4470 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1090 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 510UZ | Enclosure | Enclosure: DPFV |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 37 Hz |
Current | Current: 545 A | Power Factor | Power Factor: 90 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: E |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV DUTY | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .012 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UZ |
Current | Current: 545 A | Frequency | Frequency: 37 Hz |
Speed | Speed: 1090 rpm | Connection Drawing | Connection Drawing: A-EE7300AK |
Outline Drawing | Outline Drawing: B-SS551949-3500 | Voltage | Voltage: 460 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 510 | Efficiency | Efficiency: 95 % |
Weight | Weight: 4470.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 100.00 | 25%: 162.00 | 50%: 278.00 | 75%: 405.00 | 100%: 545.00 | 125%: 690.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 4.50 | 25%: 97.00 | 50%: 193.00 | 75%: 292.00 | 100%: 392.00 | 125%: 496.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 95.0 | 50%: 96.2 | 75%: 95.8 | 100%: 95.0 | 125%: 93.6 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 75.0 | 50%: 86.0 | 75%: 88.0 | 100%: 90.0 | 125%: 90.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,110 | 25%: 1,106 | 50%: 1,102 | 75%: 1,095 | 100%: 1,090 | 125%: 1,085 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 594.00 | 50%: 1,192.00 | 75%: 1,800.00 | 100%: 2,410.00 | 125%: 3,025.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 545.00 | Current (%): 100.0 | Torque (ft-lbs): 2,410.00 | Torque (%): 100.0 | Speed (RPM): 1,090 | Rated Output (KW): | Power Factor (%): 90.0 | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 2,400.00 | Current (%): 440.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 134.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Break-Down | Current (Amps): 1,800.00 | Current (%): 330.0 | Torque (ft-lbs): 5,400.00 | Torque (%): 224.0 | Speed (RPM): 1,020 | Rated Output (KW): | Power Factor (%): 67.0 | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 100.00 | Current (%): 18.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,110 | Rated Output (KW): 4.50 | Power Factor (%): 3.0 | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,000.00 | Current (%): 550.0 | Torque (ft-lbs): 3,075.00 | Torque (%): 125.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 29.0 | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 2,700.00 | Current (%): 495.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 114.0 | Speed (RPM): 550 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 2,900.00 | Current (%): 532.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 114.0 | Speed (RPM): 350 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!