250,900,DP,508UDVYZ,3/60/460
250,900,DP,508UDVYZ,3/60/460
Part#: 508UTDS17103
Catalog#: 508UTDS17103
Weight: 2907 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 508UDVZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 308 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6318 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .022 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: UDVZ |
Current | Current: 308 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 890 rpm | Connection Drawing | Connection Drawing: A-EE7300BM |
Outline Drawing | Outline Drawing: B-SS552894-2800 | Voltage | Voltage: 460 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 508 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 2907.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 125.00 | 25%: 145.00 | 50%: 185.00 | 75%: 240.00 | 100%: 308.00 | 115%: 355.00 | 125%: 385.00 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 51.50 | 50%: 99.00 | 75%: 148.00 | 100%: 198.00 | 115%: 228.00 | 125%: 249.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.1 | 75%: 94.5 | 100%: 94.5 | 115%: 94.1 | 125%: 93.6 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 46.0 | 50%: 68.0 | 75%: 77.0 | 100%: 80.0 | 115%: 80.5 | 125%: 80.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 892 | 100%: 890 | 115%: 888 | 125%: 886 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 733.00 | 75%: 1,102.00 | 100%: 1,475.00 | 115%: 1,696.00 | 125%: 1,851.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,300.00 | Current (%): 422.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 136.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,825.00 | Current (%): 593.0 | Torque (ft-lbs): 2,050.00 | Torque (%): 139.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): 39.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 1,600.00 | Current (%): 519.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 119.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 900.00 | Current (%): 292.0 | Torque (ft-lbs): 3,100.00 | Torque (%): 210.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 1,750.00 | Current (%): 568.0 | Torque (ft-lbs): 1,750.00 | Torque (%): 119.0 | Speed (RPM): 200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 380.00 | Current (%): 123.0 | Torque (ft-lbs): 1,475.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!