400KW,1800,DPFV,508UCZ,3/60/525
400KW,1800,DPFV,508UCZ,3/60/525
Part#: 508UTDS17033
Catalog#: 508UTDS17033
Weight: 3158 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400KW Hp |
Voltage | Voltage: 525 V | Speed | Speed: 1815 rpm |
Service Factor | Service Factor: 1 | Frame | Frame: 508UCZ |
Enclosure | Enclosure: DPFV | Thermal Protection | Thermal Protection: Thermostat |
Efficiency | Efficiency: 95.8 % | Ambient Temperature | Ambient Temperature: 65 °C |
Frequency | Frequency: 60 Hz | Current | Current: 498 A |
Power Factor | Power Factor: 88 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: IG |
KVA Code | KVA Code: N/A | Drive End Bearing Size | Drive End Bearing Size: 6222 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 | UL | UL: No |
CSA | CSA: Y | CE | CE: N |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: SQ CAGE IND GEN | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0071 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: UCZ |
Current | Current: 498 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1815 rpm | Connection Drawing | Connection Drawing: A-EE7300BZ |
Outline Drawing | Outline Drawing: B-SS552254-2800 | Voltage | Voltage: 525 V |
Output HP | Output HP: 400KW Hp | Frame Size | Frame Size: 508 |
Efficiency | Efficiency: 95.8 % | Weight | Weight: 3158.00 LB |
Country of Origin | Country of Origin: United States of America |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 2,100.00 | Current (%): 370.0 | Torque (ft-lbs): 4,400.00 | Torque (%): 271.0 | Speed (RPM): 1,870 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 4,550.00 | Current (%): 801.0 | Torque (ft-lbs): 2,225.00 | Torque (%): 137.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!