400,1200,DP,508UZ,3/60/460

400,1200,DP,508UZ,3/60/460

Part#: 508UTDS16079

Catalog#: 508UTDS16079

Weight: 3250 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 400 Hp
Output KW Output KW: 300 kW Voltage Voltage: 460 V
Speed Speed: 1188 rpm Service Factor Service Factor: 1.15
Frame Frame: 508UZ Enclosure Enclosure: Drip Proof
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 475 A Power Factor Power Factor: 82
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: NU322 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 22
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .01 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Roller
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: U Special Extension Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: UZ
Current Current: 475 A Frequency Frequency: 60 Hz
Speed Speed: 1188 rpm Connection Drawing Connection Drawing: A-EE7300S
Outline Drawing Outline Drawing: B-SS557304-2800 Voltage Voltage: 460 V
Output KW Output KW: 300 kW Output HP Output HP: 400 Hp
Frame Size Frame Size: 508 Efficiency Efficiency: 95.8 %
Weight Weight: 3250.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!