350,1200,DP,508UDV,3/60/480
350,1200,DP,508UDV,3/60/480 - 508UTDS14079
Part#: 508UTDS14079
Catalog#: 508UTDS14079
Weight: 2962 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 350 Hp |
Output KW | Output KW: 260 kW | Voltage | Voltage: 480 V |
Speed | Speed: 1187 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 508UDV | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 383 A |
Power Factor | Power Factor: 86 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: A |
KVA Code | KVA Code: H | Drive End Bearing Size | Drive End Bearing Size: 6222 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Drip Proof |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0147 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: U | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 350 Hp | Output KW | Output KW: 260 kW |
Frame Size | Frame Size: 508 | Frame Suffix | Frame Suffix: UDV |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 480 V |
Current | Current: 383 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1 | Speed | Speed: 1187 rpm |
Connection Drawing | Connection Drawing: A-EE7340 | Outline Drawing | Outline Drawing: B-SS552382-2800 |
Weight | Weight: 2962.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 115.00 | 25%: 147.58 | 50%: 213.71 | 75%: 294.21 | 100%: 383.33 | 115%: 440.83 | 125%: 479.17 |
% of Rated Load: Rated Output (KW) | 0%: 5.50 | 25%: 69.50 | 50%: 137.00 | 75%: 205.00 | 100%: 274.00 | 115%: 316.00 | 125%: 345.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 94.1 | 50%: 95.4 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 56.0 | 50%: 77.0 | 75%: 83.5 | 100%: 86.0 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,194 | 75%: 1,192 | 100%: 1,187 | 115%: 1,185 | 125%: 1,182 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 115%: 0.0 | 125%: |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 384.00 | 50%: 770.00 | 75%: 1,157.00 | 100%: 1,549.00 | 115%: 1,784.00 | 125%: 1,944.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 2,800.00 | Current (%): 701.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 143.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: 2/3 | Current (Amps): 2,500.00 | Current (%): 627.0 | Torque (ft-lbs): 2,350.00 | Torque (%): 151.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: No Load | Current (Amps): 120.00 | Current (%): 30.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 350.00 |
Curvepoint: Full Load | Current (Amps): 400.00 | Current (%): 100.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 100.0 | Speed (RPM): 1,187 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 350.00 |
Curvepoint: Pull-Up | Current (Amps): 2,650.00 | Current (%): 664.0 | Torque (ft-lbs): 2,200.00 | Torque (%): 143.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 350.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,950.00 | Current (%): 738.0 | Torque (ft-lbs): 2,600.00 | Torque (%): 168.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 28.0 | Rated Output (Hp): 350.00 |
Curvepoint: Break-Down | Current (Amps): 1,500.00 | Current (%): 375.0 | Torque (ft-lbs): 3,850.00 | Torque (%): 248.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 63.5 | Rated Output (Hp): 350.00 |
Efficiency
Information not available at the moment. Please check back later!