200,900,DP,508P,3/60/460
200,900,DP,508P,3/60/460
Part#: 508UHDS7105
Catalog#: 508UHDS7105
Weight: 2866 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 200 Hp |
Output KW | Output KW: 149.2 kW | Voltage | Voltage: 460 V |
Speed | Speed: 890 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 508P | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 94.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 250 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 316 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 22 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0215 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: P | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: P |
Current | Current: 250 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 890 rpm | Connection Drawing | Connection Drawing: A-EE7300T |
Outline Drawing | Outline Drawing: B-SS510025-2800 | Voltage | Voltage: 460 V |
Output KW | Output KW: 149.2 kW | Output HP | Output HP: 200 Hp |
Frame Size | Frame Size: 508 | Efficiency | Efficiency: 94.5 % |
Weight | Weight: 2866.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 105.00 | 25%: 115.00 | 50%: 150.00 | 75%: 195.00 | 100%: 250.00 | 125%: 305.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.50 | 25%: 41.00 | 50%: 79.00 | 75%: 118.00 | 100%: 158.00 | 125%: 199.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.7 | 50%: 94.5 | 75%: 94.5 | 100%: 94.5 | 125%: 93.6 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 45.0 | 50%: 67.0 | 75%: 76.0 | 100%: 79.0 | 125%: 81.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 896 | 50%: 894 | 75%: 893 | 100%: 890 | 125%: 882 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 293.00 | 50%: 587.00 | 75%: 883.00 | 100%: 1,182.00 | 125%: 1,485.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 1,250.00 | Current (%): 500.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 169.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Break-Down | Current (Amps): 800.00 | Current (%): 320.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 233.0 | Speed (RPM): 850 | Rated Output (KW): | Power Factor (%): 60.5 | Rated Output (Hp): 200.00 |
Curvepoint: 2/3 | Current (Amps): 1,100.00 | Current (%): 440.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 178.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Full Load | Current (Amps): 250.00 | Current (%): 100.0 | Torque (ft-lbs): 1,182.00 | Torque (%): 100.0 | Speed (RPM): 890 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: 1/3 | Current (Amps): 1,350.00 | Current (%): 540.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 165.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: No Load | Current (Amps): 105.00 | Current (%): 42.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 200.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,425.00 | Current (%): 570.0 | Torque (ft-lbs): 2,175.00 | Torque (%): 184.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 32.5 | Rated Output (Hp): 200.00 |
Efficiency
Information not available at the moment. Please check back later!