Other Purpose Motor, 125 HP, 3 Ph, 60 Hz, 460/796 V, 1200 RPM, 505TZ Frame, DP

Other Purpose Motor, 125 HP, 3 Ph, 60 Hz, 460/796 V, 1200 RPM, 505TZ Frame, DP
Part#: 505UTDS1584
Catalog#: Y219
Model#: 505UTDS1584GS
Weight: 1995 lb
Your Price: Login is Required
Key Features
- NEMA design D for extra high starting and breakdown torques
- Normally closed thermostats (one per phase, Class F)
- Fully guarded with screens on all external openings
- Copper bar rotor on 500 frame
- Low starting current with 5-8% slip
- Class F insulation, F2 conduit box location
- Roller bearing on shaft end for belted load only
- Shaft slinger
- Special “oil well” duty
- 1.15 Service Factor
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93 kW | Voltage | Voltage: 460/796 V |
Speed | Speed: 1125 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 505TZ | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 89.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 153.0/88.5 A | Power Factor | Power Factor: 86.5 |
Duty | Duty: Oil Well | Insulation Class | Insulation Class: F |
Design Code | Design Code: D | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: NU319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: N |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .033 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Overall Length | Overall Length: 45.19 in |
Shaft Diameter | Shaft Diameter: 3.375 in | Shaft Extension | Shaft Extension: 10.12 in |
Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 Capable |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: TZ |
Current | Current: 153.0/88.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1125 rpm |
Connection Drawing | Connection Drawing: A-EE7304H | Outline Drawing | Outline Drawing: B-SS550848-2100 |
Voltage | Voltage: 460/796 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 505 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 89.5 % |
Packaged Length | Packaged Length: 56.00 IN | Weight | Weight: 1995.00 LB |
UPC | UPC: 722856043245 | Packaged Width | Packaged Width: 46.00 IN |
HTC | HTC: 8501.53.4080 | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 33.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 50.50 | 25%: 62.50 | 50%: 86.00 | 75%: 116.00 | 100%: 153.00 | 115%: 175.00 | 125%: 190.00 |
% of Rated Load: Rated Output (KW) | 0%: 3.60 | 25%: 26.50 | 50%: 51.50 | 75%: 77.00 | 100%: 106.00 | 115%: 123.00 | 125%: 135.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 91.0 | 75%: 90.2 | 100%: 89.5 | 115%: 87.5 | 125%: 86.5 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 52.5 | 50%: 74.5 | 75%: 83.0 | 100%: 86.5 | 115%: 87.5 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,182 | 50%: 1,165 | 75%: 1,145 | 100%: 1,125 | 115%: 1,110 | 125%: 1,100 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 80.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 138.00 | 50%: 282.00 | 75%: 430.00 | 100%: 580.00 | 115%: 680.00 | 125%: 745.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 153.00 | Current (%): 100.0 | Torque (ft-lbs): 580.00 | Torque (%): 100.0 | Speed (RPM): 1,125 | Rated Output (KW): | Power Factor (%): 86.5 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 940.00 | Current (%): 615.0 | Torque (ft-lbs): 1,765.00 | Torque (%): 304.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: No Load | Current (Amps): 50.50 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 5.0 | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 990.00 | Current (%): 647.0 | Torque (ft-lbs): 1,950.00 | Torque (%): 336.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 52.0 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 890.00 | Current (%): 582.0 | Torque (ft-lbs): 1,765.00 | Torque (%): 304.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Break-Down | Current (Amps): 850.00 | Current (%): 556.0 | Torque (ft-lbs): 2,150.00 | Torque (%): 371.0 | Speed (RPM): 1,050 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 840.00 | Current (%): 550.0 | Torque (ft-lbs): 1,867.00 | Torque (%): 322.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |