500,1800,TEFC,5013LX,3/60/2300/4160
500,1800,TEFC,5013LX,3/60/2300/4160
Part#: 5013LXVFS16526
Catalog#: 5013LXVFS16526
Weight: 6788 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 2300/4160 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LX | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 112.0/64.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Bar Rotator Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .105 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LX |
Current | Current: 112.0/64.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7304Y |
Outline Drawing | Outline Drawing: B-SS518339-5850 | Voltage | Voltage: 2300/4160 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 6788.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 19.90 | 25%: 24.60 | 50%: 35.11 | 75%: 47.82 | 100%: 61.92 | 115%: 70.77 | 125%: 76.85 |
% of Rated Load: Rated Output (KW) | 0%: 10.00 | 25%: 101.00 | 50%: 195.00 | 75%: 290.00 | 100%: 386.00 | 115%: 444.00 | 125%: 483.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 96.2 | 100%: 96.5 | 115%: 96.5 | 125%: 96.5 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 57.0 | 50%: 76.5 | 75%: 84.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 55.0 | 115%: 75.0 | 125%: 90.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 365.00 | 50%: 732.00 | 75%: 1,100.00 | 100%: 1,468.00 | 115%: 1,690.00 | 125%: 1,840.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 425.00 | Current (%): 380.0 | Torque (ft-lbs): 3,800.00 | Torque (%): 258.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 725.00 | Current (%): 648.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 95.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 675.00 | Current (%): 604.0 | Torque (ft-lbs): 1,400.00 | Torque (%): 95.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 36.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 10.00 | Power Factor (%): 4.5 | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 112.00 | Current (%): 100.0 | Torque (ft-lbs): 1,468.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): 386.00 | Power Factor (%): 86.0 | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 725.00 | Current (%): 650.0 | Torque (ft-lbs): 1,550.00 | Torque (%): 105.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 600.00 | Current (%): 536.0 | Torque (ft-lbs): 1,650.00 | Torque (%): 112.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!