350,1200,TEFC,5013LX,3/60/460

350,1200,TEFC,5013LX,3/60/460

Part#: 5013LXTFS16577

Catalog#: 5013LXTFS16577

Weight: 6384 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 350 Hp
Output KW Output KW: 260 kW Voltage Voltage: 460 V
Speed Speed: 1190 rpm Service Factor Service Factor: 1.15
Frame Frame: 5013LX Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 96.2 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 410 A Power Factor Power Factor: 83
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6324 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: No CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .009 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: LX Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: LX
Current Current: 410 A Frequency Frequency: 60 Hz
Speed Speed: 1190 rpm Connection Drawing Connection Drawing: A-EE7300FW
Outline Drawing Outline Drawing: B-SS553316-5850 Voltage Voltage: 460 V
Output KW Output KW: 260 kW Output HP Output HP: 350 Hp
Frame Size Frame Size: 5013 Efficiency Efficiency: 96.2 %
Weight Weight: 6384.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!