400,900,TEBC,5013LX(BAR),3/60/460
400,900,TEBC,5013LX(BAR),3/60/460
Part#: 5013LXHFS6102
Catalog#: 5013LXHFS6102
Weight: 7120 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 298.4 kW | Voltage | Voltage: 460 V |
Speed | Speed: 894 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013LX | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 522 A | Power Factor | Power Factor: 75 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 318 |
UL | UL: No | CSA | CSA: Y |
IP Code | IP Code: 54 | Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .007 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LX |
Current | Current: 522 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 894 rpm | Connection Drawing | Connection Drawing: A-EE7300BB |
Outline Drawing | Outline Drawing: B-SS518335-5850 | Voltage | Voltage: 460 V |
Output KW | Output KW: 298.4 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 7120.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 270.00 | 25%: 298.00 | 50%: 352.00 | 75%: 430.00 | 100%: 522.00 | 125%: 630.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 82.00 | 50%: 158.00 | 75%: 234.00 | 100%: 311.00 | 125%: 390.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 95.0 | 75%: 95.4 | 100%: 95.8 | 125%: 95.8 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 35.0 | 50%: 56.0 | 75%: 69.0 | 100%: 75.0 | 125%: 78.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 895 | 100%: 894 | 125%: 890 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 585.00 | 50%: 1,172.00 | 75%: 1,762.00 | 100%: 2,350.00 | 125%: 2,950.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 3,000.00 | Current (%): 575.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 106.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 522.00 | Current (%): 100.0 | Torque (ft-lbs): 2,355.00 | Torque (%): 100.0 | Speed (RPM): 894 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 2,500.00 | Current (%): 479.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 138.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 270.00 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 2,750.00 | Current (%): 527.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 117.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,150.00 | Current (%): 603.0 | Torque (ft-lbs): 2,850.00 | Torque (%): 121.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 1,900.00 | Current (%): 364.0 | Torque (ft-lbs): 6,250.00 | Torque (%): 266.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 57.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!