700,1800,TEFC,5013LZ,3/60/4160
700,1800,TEFC,5013LZ,3/60/4160
Part#: 5013LVFS18532
Catalog#: 5013LVFS18532
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 87.5 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: NU326 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .07 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 87.5 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7300 |
Outline Drawing | Outline Drawing: B-SS555051-5850 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 520 kW | Output HP | Output HP: 700 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 28.75 | 25%: 35.38 | 50%: 49.76 | 75%: 68.00 | 100%: 87.36 | 115%: 99.52 | 125%: 107.81 |
% of Rated Load: Rated Output (KW) | 0%: 10.00 | 25%: 140.00 | 50%: 272.00 | 75%: 405.00 | 100%: 540.00 | 115%: 620.00 | 125%: 675.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.8 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.5 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 55.0 | 50%: 75.5 | 75%: 83.0 | 100%: 86.0 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 511.00 | 50%: 1,025.00 | 75%: 1,540.00 | 100%: 2,057.00 | 115%: 2,367.00 | 125%: 2,575.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 625.00 | Current (%): 396.0 | Torque (ft-lbs): 5,650.00 | Torque (%): 275.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 158.00 | Current (%): 100.0 | Torque (ft-lbs): 2,057.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 1,150.00 | Current (%): 728.0 | Torque (ft-lbs): 2,625.00 | Torque (%): 128.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 19.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 1,100.00 | Current (%): 696.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 109.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 950.00 | Current (%): 601.0 | Torque (ft-lbs): 2,600.00 | Torque (%): 126.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 52.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 1,000.00 | Current (%): 633.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 109.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!