300,750,TEFC,5013HPV,3/50/415YD
300,750,TEFC,5013HPV,3/50/415YD
Part#: 5013LTFS18601
Catalog#: 5013LTFS18601
Weight: 7570 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 415 V |
Speed | Speed: 745 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013HPV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 55 °C | Frequency | Frequency: 50 Hz |
Current | Current: 440 A | Power Factor | Power Factor: 74.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: N/A |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Part Wdg Start & Wye Start Delta Run |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0083 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 440 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 745 rpm | Connection Drawing | Connection Drawing: A-EE7340L |
Outline Drawing | Outline Drawing: SS555300-5850 | Voltage | Voltage: 415 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 7570.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 225.00 | 25%: 245.00 | 50%: 293.00 | 75%: 360.00 | 100%: 440.00 | 115%: 490.00 | 125%: 530.00 |
% of Rated Load: Rated Output (KW) | 0%: 8.00 | 25%: 63.00 | 50%: 120.00 | 75%: 178.00 | 100%: 237.00 | 115%: 272.00 | 125%: 295.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 94.1 | 75%: 95.0 | 100%: 95.4 | 115%: 95.4 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 2.0 | 25%: 34.0 | 50%: 56.0 | 75%: 68.0 | 100%: 74.5 | 115%: 76.5 | 125%: 77.5 |
% of Rated Load: Speed (RPM) | 0%: 750 | 25%: 748 | 50%: 747 | 75%: 746 | 100%: 745 | 115%: 743 | 125%: 742 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 525.00 | 50%: 1,055.00 | 75%: 1,585.00 | 100%: 2,120.00 | 115%: 2,448.00 | 125%: 2,655.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 1,835.00 | Current (%): 417.0 | Torque (ft-lbs): 3,500.00 | Torque (%): 125.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,445.00 | Current (%): 85.0 | Torque (ft-lbs): 5,250.00 | Torque (%): 25.0 | Speed (RPM): 650 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 2,050.00 | Current (%): 466.0 | Torque (ft-lbs): 2,700.00 | Torque (%): 118.0 | Speed (RPM): 250 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 1,945.00 | Current (%): 442.0 | Torque (ft-lbs): 2,700.00 | Torque (%): 118.0 | Speed (RPM): 375 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,610.00 | Current (%): 490.0 | Torque (ft-lbs): 2,925.00 | Torque (%): 138.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 23.0 | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 225.00 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): 2.0 | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 440.00 | Current (%): 100.0 | Torque (ft-lbs): 2,120.00 | Torque (%): 100.0 | Speed (RPM): 745 | Rated Output (KW): | Power Factor (%): 74.5 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!