350,900,TEBC,5013L,3/60/575

350,900,TEBC,5013L,3/60/575

Part#: 5013LTFS16601

Catalog#: 5013LTFS16601

Weight: 7240 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 350 Hp
Output KW Output KW: 260 kW Voltage Voltage: 575 V
Speed Speed: 892 rpm Service Factor Service Factor: 1.15
Frame Frame: 5013L Enclosure Enclosure: TEBC
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 95.8 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 362 A Power Factor Power Factor: 75.5
Duty Duty: Continuous Insulation Class Insulation Class: H
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6324 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: No CSA CSA: Y
CE CE: Y IP Code IP Code: 56
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 8 Rotation Rotation: Reversible
Resistance Main Resistance Main: .0125 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: L Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: L
Current Current: 362 A Frequency Frequency: 60 Hz
Speed Speed: 892 rpm Connection Drawing Connection Drawing: A-EE7300BN
Outline Drawing Outline Drawing: B-SS550401-5850 Voltage Voltage: 575 V
Output KW Output KW: 260 kW Output HP Output HP: 350 Hp
Frame Size Frame Size: 5013 Efficiency Efficiency: 95.8 %
Weight Weight: 7240.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!