400 HP 400,900,TEFC,5013LS(BAR)3/60/2300/4000, 3 phase, 900 RPM, 2300/4000 V, 5013LS Frame, TEFC
400 HP 400,900,TEFC,5013LS(BAR)3/60/2300/4000, 3 phase, 900 RPM, 2300/4000 V, 5013LS Frame, TEFC
Part#: 5013LSVFS16601
Catalog#: Y912
Model#: 5013LSVFS16601AN
Weight: 7050 lb
Your Price: Login is Required
Key Features
- NEMA Premium efficiencies as noted
- Cast iron construction B-10 life on direct-coupled loads
- Open Conrad radial ball bearings rated for 100,000 hour B-10 life on direct-coupled loads
- Roller bearing for belted loads
- Oversized, fabricated steel conduit box
- 1.15 Service Factor as available (consult factory)
- Class H insulation and form wound coils
- Epoxy, 100% solids, Vacuum Pressure Impregnation (VPI) resin
- Grease fittings with extended grease tubes
- Internal and external epoxy finish
Specifications
Shaft Diameter | Shaft Diameter: 2.875 in |
Packaged Length | Packaged Length: 90.00 IN | Weight | Weight: 7050.00 LB |
Packaged Width | Packaged Width: 56.00 IN | HTC | HTC: 8501.53.8040 |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 35.32 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 31.63 | 25%: 33.93 | 50%: 39.68 | 75%: 48.30 | 100%: 59.23 | 115%: 66.70 | 125%: 69.58 |
% of Rated Load: Rated Output (KW) | 0%: 7.00 | 25%: 82.00 | 50%: 158.00 | 75%: 234.00 | 100%: 311.00 | 115%: 358.00 | 125%: 389.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.8 | 100%: 95.8 | 115%: 95.8 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 35.0 | 50%: 56.0 | 75%: 69.0 | 100%: 75.0 | 115%: 77.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 897 | 75%: 896 | 100%: 895 | 115%: 894 | 125%: 892 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 115%: 115.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 585.00 | 50%: 1,172.00 | 75%: 1,760.00 | 100%: 2,352.00 | 115%: 2,708.00 | 125%: 2,945.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 575.00 | Current (%): 558.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 98.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Pull-Up | Current (Amps): 525.00 | Current (%): 510.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 98.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 580.00 | Current (%): 565.0 | Torque (ft-lbs): 2,575.00 | Torque (%): 109.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 475.00 | Current (%): 461.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 106.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 103.00 | Current (%): 100.0 | Torque (ft-lbs): 2,325.00 | Torque (%): 99.0 | Speed (RPM): 895 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 53.00 | Current (%): 51.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 375.00 | Current (%): 364.0 | Torque (ft-lbs): 6,900.00 | Torque (%): 293.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 400.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |