700,1800,TEFC,5013LS,3/60/480
700,1800,TEFC,5013LS,3/60/480
Part#: 5013LSTFS16526
Catalog#: 5013LSTFS16526
Specifications
Phase | Phase: 3 | Output HP | Output HP: 700 Hp |
Output KW | Output KW: 520 kW | Voltage | Voltage: 480 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LS | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 770 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV RATED | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0027 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LS |
Current | Current: 770 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1785 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: SS550575-5850 | Voltage | Voltage: 480 V |
Output KW | Output KW: 520 kW | Output HP | Output HP: 700 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.5 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 285.00 | 25%: 316.00 | 50%: 445.00 | 75%: 590.00 | 100%: 770.00 | 115%: 865.00 | 125%: 945.00 |
% of Rated Load: Rated Output (KW) | 0%: 8.50 | 25%: 141.00 | 50%: 273.00 | 75%: 405.00 | 100%: 540.00 | 115%: 622.00 | 125%: 676.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.5 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 52.0 | 50%: 73.0 | 75%: 81.0 | 100%: 85.0 | 115%: 85.5 | 125%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,792 | 75%: 1,788 | 100%: 1,785 | 115%: 1,784 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 512.00 | 50%: 1,025.00 | 75%: 1,540.00 | 100%: 2,058.00 | 115%: 2,370.00 | 125%: 2,578.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 2,900.00 | Current (%): | Torque (ft-lbs): 5,800.00 | Torque (%): 280.0 | Speed (RPM): 1,715 | Rated Output (KW): | Power Factor (%): 58.0 | Rated Output (Hp): 700.00 |
Curvepoint: No Load | Current (Amps): 285.00 | Current (%): | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.0 | Rated Output (Hp): 700.00 |
Curvepoint: Pull-Up | Current (Amps): 5,750.00 | Current (%): | Torque (ft-lbs): 2,500.00 | Torque (%): | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Locked-Rotor | Current (Amps): 6,000.00 | Current (%): | Torque (ft-lbs): 3,100.00 | Torque (%): 150.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 700.00 |
Curvepoint: 1/3 | Current (Amps): 5,900.00 | Current (%): | Torque (ft-lbs): 2,500.00 | Torque (%): | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: 2/3 | Current (Amps): 5,250.00 | Current (%): | Torque (ft-lbs): 3,250.00 | Torque (%): | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 700.00 |
Curvepoint: Full Load | Current (Amps): 770.00 | Current (%): 100.0 | Torque (ft-lbs): 2,058.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 700.00 |
Efficiency
Information not available at the moment. Please check back later!