500,1200,TEBC,5013LS,3/60/480
500,1200,TEBC,5013LS,3/60/480
Part#: 5013LSTFS16079
Catalog#: 5013LSTFS16079
Weight: 7102 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 480 V |
Speed | Speed: 1192 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LS | Enclosure | Enclosure: Totally Enclosed Blower cooled - Axial |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 568 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .015 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LS |
Current | Current: 568 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1192 rpm | Connection Drawing | Connection Drawing: A-EE7340 |
Outline Drawing | Outline Drawing: B-SS555871-5850 | Voltage | Voltage: 480 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 7102.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 260.00 | 25%: 278.00 | 50%: 355.00 | 75%: 458.00 | 100%: 572.00 | 115%: 645.00 | 125%: 698.00 |
% of Rated Load: Rated Output (KW) | 0%: 9.50 | 25%: 101.00 | 50%: 196.00 | 75%: 292.00 | 100%: 388.00 | 115%: 446.00 | 125%: 487.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.8 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 44.0 | 50%: 66.0 | 75%: 76.0 | 100%: 81.0 | 115%: 83.0 | 125%: 83.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,198 | 50%: 1,196 | 75%: 1,194 | 100%: 1,192 | 115%: 1,190 | 125%: 1,188 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 548.00 | 50%: 1,098.00 | 75%: 1,649.00 | 100%: 2,203.00 | 115%: 2,538.00 | 125%: 2,763.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 3,800.00 | Current (%): 669.0 | Torque (ft-lbs): 3,000.00 | Torque (%): 136.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Break-Down | Current (Amps): 2,250.00 | Current (%): 396.0 | Torque (ft-lbs): 6,750.00 | Torque (%): 306.0 | Speed (RPM): 1,140 | Rated Output (KW): | Power Factor (%): 61.0 | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 242.00 | Current (%): 42.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 568.00 | Current (%): 100.0 | Torque (ft-lbs): 2,203.00 | Torque (%): 100.0 | Speed (RPM): 1,192 | Rated Output (KW): | Power Factor (%): 81.0 | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 4,300.00 | Current (%): 757.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 125.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 4,300.00 | Current (%): 757.0 | Torque (ft-lbs): 3,100.00 | Torque (%): 141.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 20.0 | Rated Output (Hp): 500.00 |
Curvepoint: Pull-Up | Current (Amps): 4,100.00 | Current (%): 722.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 125.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!