300,900,TEFC,5013LS,3/60/460
300,900,TEFC,5013LS,3/60/460 - 5013LSTFS14601
Part#: 5013LSTFS14601
Catalog#: 5013LSTFS14601
Weight: 6318 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 460 V |
Speed | Speed: 892 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5013LS | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 95.4 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 395 A |
Power Factor | Power Factor: 75 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | Design Code | Design Code: B |
KVA Code | KVA Code: F | Drive End Bearing Size | Drive End Bearing Size: 6322 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .01 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 300 Hp | Output KW | Output KW: 224 kW |
Frame Size | Frame Size: 5013 | Frame Suffix | Frame Suffix: LS |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 460 V |
Current | Current: 395 A | Efficiency | Efficiency: 95.4 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 892 rpm |
Connection Drawing | Connection Drawing: A-EE7300U | Outline Drawing | Outline Drawing: B-SS554561-5850 |
Weight | Weight: 6318.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 190.00 | 25%: 210.00 | 50%: 250.00 | 75%: 310.00 | 100%: 388.00 | 115%: 460.00 | 125%: 470.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 61.50 | 50%: 118.00 | 75%: 176.00 | 100%: 234.00 | 115%: 269.00 | 125%: 293.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.4 | 100%: 95.4 | 115%: 95.4 | 125%: 95.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 37.0 | 50%: 59.0 | 75%: 70.0 | 100%: 76.0 | 115%: 77.0 | 125%: 78.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 898 | 50%: 896 | 75%: 894 | 100%: 892 | 115%: 891 | 125%: 890 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 439.00 | 50%: 879.00 | 75%: 1,320.00 | 100%: 1,764.00 | 115%: 2,032.00 | 125%: 2,211.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 190.00 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 1,550.00 | Current (%): 405.0 | Torque (ft-lbs): 1,700.00 | Torque (%): 96.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 388.00 | Current (%): 100.0 | Torque (ft-lbs): 1,764.00 | Torque (%): 100.0 | Speed (RPM): 892 | Rated Output (KW): | Power Factor (%): 76.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,100.00 | Current (%): 535.0 | Torque (ft-lbs): 1,725.00 | Torque (%): 100.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 1,300.00 | Current (%): 338.0 | Torque (ft-lbs): 4,250.00 | Torque (%): 218.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 56.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 2,000.00 | Current (%): 495.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 85.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Pull-Up | Current (Amps): 1,800.00 | Current (%): 455.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 85.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!