600,1500,TEBC,5013LS,3/50/415
600,1500,TEBC,5013LS,3/50/415
Part#: 5013LSHFS17031
Catalog#: 5013LSHFS17031
Specifications
Phase | Phase: 3 | Output HP | Output HP: 600 Hp |
Output KW | Output KW: 450 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1486 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013LS | Enclosure | Enclosure: TEBC-RADIAL |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 755 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: A | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .003 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LS | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LS |
Current | Current: 755 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1486 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS554689-5850 | Voltage | Voltage: 415 V |
Output KW | Output KW: 450 kW | Output HP | Output HP: 600 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.2 % |
Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 250.00 | 25%: 305.00 | 50%: 430.00 | 75%: 580.00 | 100%: 755.00 | 125%: 930.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 10.00 | 25%: 119.00 | 50%: 232.00 | 75%: 347.00 | 100%: 462.00 | 125%: 580.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.8 | 75%: 96.2 | 100%: 96.2 | 125%: 96.2 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.5 | 25%: 54.0 | 50%: 75.0 | 75%: 82.0 | 100%: 85.0 | 125%: 86.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,496 | 50%: 1,494 | 75%: 1,490 | 100%: 1,486 | 125%: 1,484 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 90.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 526.00 | 50%: 1,055.00 | 75%: 1,585.00 | 100%: 2,118.00 | 125%: 2,655.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 4,500.00 | Current (%): 600.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 130.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Locked-Rotor | Current (Amps): 5,450.00 | Current (%): 722.0 | Torque (ft-lbs): 2,975.00 | Torque (%): 140.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 22.0 | Rated Output (Hp): 600.00 |
Curvepoint: Pull-Up | Current (Amps): 5,000.00 | Current (%): 665.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 118.0 | Speed (RPM): 750 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Curvepoint: Full Load | Current (Amps): 755.00 | Current (%): 100.0 | Torque (ft-lbs): 2,118.00 | Torque (%): 100.0 | Speed (RPM): 1,486 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 600.00 |
Curvepoint: No Load | Current (Amps): 250.00 | Current (%): 33.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): | Power Factor (%): 3.5 | Rated Output (Hp): 600.00 |
Curvepoint: Break-Down | Current (Amps): 2,750.00 | Current (%): 365.0 | Torque (ft-lbs): 5,400.00 | Torque (%): 255.0 | Speed (RPM): 1,425 | Rated Output (KW): | Power Factor (%): 63.0 | Rated Output (Hp): 600.00 |
Curvepoint: 1/3 | Current (Amps): 5,300.00 | Current (%): 705.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 118.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 600.00 |
Efficiency
Information not available at the moment. Please check back later!