250,900,TENV,5013LZ,3/60/460
250,900,TENV,5013LZ,3/60/460
Part#: 5013LHTS18601
Catalog#: 5013LHTS18601
Weight: 6716 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 460 V |
Speed | Speed: 896 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013L | Enclosure | Enclosure: Totally Enclosed Non Ventilated |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 65 °C | Frequency | Frequency: 60 Hz |
Current | Current: 380 A | Power Factor | Power Factor: 64 |
Duty | Duty: 60 Minute | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .007 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F2/F1 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 2000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 380 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 896 rpm | Connection Drawing | Connection Drawing: A-EE7300S |
Outline Drawing | Outline Drawing: B-SS555356-5850 | Voltage | Voltage: 460 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 95.4 % |
Weight | Weight: 6716.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 265.00 | 25%: 270.00 | 50%: 295.00 | 75%: 335.00 | 100%: 380.00 | 125%: 432.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 53.50 | 50%: 101.00 | 75%: 148.00 | 100%: 195.00 | 125%: 243.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.5 | 50%: 92.4 | 75%: 94.5 | 100%: 95.4 | 125%: 95.8 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 25.0 | 50%: 43.0 | 75%: 55.0 | 100%: 64.0 | 125%: 70.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 899 | 50%: 898 | 75%: 897 | 100%: 896 | 125%: 894 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 95.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 365.00 | 50%: 731.00 | 75%: 1,098.00 | 100%: 1,465.00 | 125%: 1,833.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 2,900.00 | Current (%): 765.0 | Torque (ft-lbs): 2,775.00 | Torque (%): 188.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 250.00 |
Curvepoint: Break-Down | Current (Amps): 1,750.00 | Current (%): 460.0 | Torque (ft-lbs): 6,250.00 | Torque (%): 425.0 | Speed (RPM): 875 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 250.00 |
Curvepoint: Full Load | Current (Amps): 380.00 | Current (%): 100.0 | Torque (ft-lbs): 1,465.00 | Torque (%): 100.0 | Speed (RPM): 896 | Rated Output (KW): | Power Factor (%): 64.0 | Rated Output (Hp): 250.00 |
Curvepoint: Pull-Up | Current (Amps): 2,600.00 | Current (%): 685.0 | Torque (ft-lbs): 2,750.00 | Torque (%): 186.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: No Load | Current (Amps): 265.00 | Current (%): 70.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 250.00 |
Curvepoint: 2/3 | Current (Amps): 2,200.00 | Current (%): 580.0 | Torque (ft-lbs): 3,250.00 | Torque (%): 220.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Curvepoint: 1/3 | Current (Amps): 2,800.00 | Current (%): 738.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 170.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 250.00 |
Efficiency
Information not available at the moment. Please check back later!