150,360,TEBC,5013L,3/18/270
150,360,TEBC,5013L,3/18/270
Part#: 5013LHFS18585
Catalog#: 5013LHFS18585
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 112 kW | Voltage | Voltage: 270 V |
Speed | Speed: 352 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013LZ | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 93.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 18 Hz |
Current | Current: 340 A | Power Factor | Power Factor: 76 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .025 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Special Extension Both Sides | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LZ |
Current | Current: 340 A | Frequency | Frequency: 18 Hz |
Speed | Speed: 352 rpm | Connection Drawing | Connection Drawing: A-EE7300LD |
Outline Drawing | Outline Drawing: B-SS554498-5850 | Voltage | Voltage: 270 V |
Output KW | Output KW: 112 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 93.6 % |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!