425,1000,TEBC,5013L,3/50/690
425,1000,TEBC,5013L,3/50/690
Part#: 5013LHFS18584
Catalog#: 5013LHFS18584
Weight: 6913 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 425 Hp |
Output KW | Output KW: 320 kW | Voltage | Voltage: 690 V |
Speed | Speed: 992 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013L | Enclosure | Enclosure: TEBC-RADIAL |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 345 A | Power Factor | Power Factor: 80 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: INV | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0155 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 345 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 992 rpm | Connection Drawing | Connection Drawing: A-EE7300LD |
Outline Drawing | Outline Drawing: B-SS553559-5850 | Voltage | Voltage: 690 V |
Output KW | Output KW: 320 kW | Output HP | Output HP: 425 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 6913.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 158.00 | 25%: 176.00 | 50%: 220.00 | 75%: 278.00 | 100%: 345.00 | 125%: 415.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 9.00 | 25%: 85.50 | 50%: 166.00 | 75%: 248.00 | 100%: 329.00 | 125%: 412.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 96.2 | 100%: 96.2 | 125%: 96.2 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 3.0 | 25%: 41.0 | 50%: 63.0 | 75%: 74.0 | 100%: 80.0 | 125%: 83.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,000 | 25%: 998 | 50%: 996 | 75%: 994 | 100%: 992 | 125%: 990 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 85.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 559.00 | 50%: 1,120.00 | 75%: 1,684.00 | 100%: 2,248.00 | 125%: 2,816.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 345.00 | Current (%): 100.0 | Torque (ft-lbs): 2,248.00 | Torque (%): 100.0 | Speed (RPM): 992 | Rated Output (KW): | Power Factor (%): 80.0 | Rated Output (Hp): 425.00 |
Curvepoint: 2/3 | Current (Amps): 2,200.00 | Current (%): 638.0 | Torque (ft-lbs): 3,750.00 | Torque (%): 166.0 | Speed (RPM): 700 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 425.00 |
Curvepoint: No Load | Current (Amps): 158.00 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,000 | Rated Output (KW): | Power Factor (%): 3.0 | Rated Output (Hp): 425.00 |
Curvepoint: Pull-Up | Current (Amps): 2,500.00 | Current (%): 725.0 | Torque (ft-lbs): 3,400.00 | Torque (%): 150.0 | Speed (RPM): 500 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 425.00 |
Curvepoint: Break-Down | Current (Amps): 1,425.00 | Current (%): 415.0 | Torque (ft-lbs): 6,800.00 | Torque (%): 302.0 | Speed (RPM): 950 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 425.00 |
Curvepoint: Locked-Rotor | Current (Amps): 2,775.00 | Current (%): 805.0 | Torque (ft-lbs): 3,900.00 | Torque (%): 172.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 24.0 | Rated Output (Hp): 425.00 |
Curvepoint: 1/3 | Current (Amps): 2,700.00 | Current (%): 785.0 | Torque (ft-lbs): 3,400.00 | Torque (%): 150.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 425.00 |
Efficiency
Information not available at the moment. Please check back later!