550,1800,TEBC,5013L,3/60/460
550,1800,TEBC,5013L,3/60/460
Part#: 5013LHFS17031
Catalog#: 5013LHFS17031
Weight: 7004 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 550 Hp |
Output KW | Output KW: 410 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5013L | Enclosure | Enclosure: TEBC |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 45 °C | Frequency | Frequency: 60 Hz |
Current | Current: 625 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: A | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .0035 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 625 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7300LD |
Outline Drawing | Outline Drawing: B-SS553247-5850 | Voltage | Voltage: 460 V |
Output KW | Output KW: 410 kW | Output HP | Output HP: 550 Hp |
Frame Size | Frame Size: 5013 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 7004.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 225.00 | 25%: 265.00 | 50%: 365.00 | 75%: 490.00 | 100%: 625.00 | 125%: 770.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Rated Output (KW) | 0%: 9.00 | 25%: 111.00 | 50%: 215.00 | 75%: 319.00 | 100%: 424.00 | 125%: 530.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 96.2 | 100%: 96.5 | 125%: 96.5 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Power Factor (%) | 0%: 4.5 | 25%: 53.0 | 50%: 74.0 | 75%: 82.0 | 100%: 85.0 | 125%: 86.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 125%: 1,785 | 150%: 0 | 200%: 0 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 402.00 | 50%: 805.00 | 75%: 1,210.00 | 100%: 1,615.00 | 125%: 2,022.00 | 150%: 0.00 | 200%: 0.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 4,500.00 | Current (%): 720.0 | Torque (ft-lbs): 2,100.00 | Torque (%): 130.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 550.00 |
Curvepoint: Full Load | Current (Amps): 625.00 | Current (%): 100.0 | Torque (ft-lbs): 1,615.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): 85.0 | Rated Output (Hp): 550.00 |
Curvepoint: 2/3 | Current (Amps): 4,000.00 | Current (%): 640.0 | Torque (ft-lbs): 2,500.00 | Torque (%): 155.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 550.00 |
Curvepoint: Break-Down | Current (Amps): 2,500.00 | Current (%): 400.0 | Torque (ft-lbs): 4,600.00 | Torque (%): 285.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 60.0 | Rated Output (Hp): 550.00 |
Curvepoint: Locked-Rotor | Current (Amps): 4,950.00 | Current (%): 792.0 | Torque (ft-lbs): 2,250.00 | Torque (%): 138.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 550.00 |
Curvepoint: No Load | Current (Amps): 225.00 | Current (%): 36.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 4.5 | Rated Output (Hp): 550.00 |
Curvepoint: 1/3 | Current (Amps): 4,850.00 | Current (%): 776.0 | Torque (ft-lbs): 2,000.00 | Torque (%): 123.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 550.00 |
Efficiency
Information not available at the moment. Please check back later!