500,1800,TEFC,5011LX,3/60/2300/4000
500,1800,TEFC,5011LX,3/60/2300/4000 - 5011LXVFS16538
Part#: 5011LXVFS16538
Catalog#: 5011LXVFS16538
Weight: 5330 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 2300/4000 V |
Speed | Speed: 1785 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LX | Thermal Protection | Thermal Protection: No Protection |
Efficiency | Efficiency: 96.5 % | Ambient Temperature | Ambient Temperature: 40 °C |
Frequency | Frequency: 60 Hz | Current | Current: 110.0/63.5 A |
Power Factor | Power Factor: 88.5 | Duty | Duty: Continuous |
Insulation Class | Insulation Class: H | Design Code | Design Code: B |
KVA Code | KVA Code: G | Drive End Bearing Size | Drive End Bearing Size: 6324 |
Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 54 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Wye Start Delta Run |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .16 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Output HP | Output HP: 500 Hp | Output KW | Output KW: 370 kW |
Frame Size | Frame Size: 5011 | Frame Suffix | Frame Suffix: LX |
Frequency | Frequency: 60 Hz | Voltage | Voltage: 2300/4000 V |
Current | Current: 110.0/63.5 A | Efficiency | Efficiency: 96.5 % |
Service Factor | Service Factor: 1.15 | Speed | Speed: 1785 rpm |
Connection Drawing | Connection Drawing: A-EE7304AD | Outline Drawing | Outline Drawing: B-SS518707-4950 |
Weight | Weight: 5330.00 LB | Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!