300,1800,TEFC,5011LX,3/60/4160
300,1800,TEFC,5011LX,3/60/4160
Part#: 5011LXVFS16536
Catalog#: 5011LXVFS16536
Weight: 4867 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 300 Hp |
Output KW | Output KW: 224 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1782 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 5011LX | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 95.8 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 38 A | Power Factor | Power Factor: 85 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6318 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 56 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .215 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: LX | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: LX |
Current | Current: 38 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1782 rpm | Connection Drawing | Connection Drawing: A-EE7300BZ |
Outline Drawing | Outline Drawing: B-SS518707-4950 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 224 kW | Output HP | Output HP: 300 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 95.8 % |
Weight | Weight: 4867.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.82 | 25%: 16.59 | 50%: 22.12 | 75%: 30.41 | 100%: 38.15 | 115%: 43.13 | 125%: 47.00 |
% of Rated Load: Rated Output (KW) | 0%: 7.50 | 25%: 61.00 | 50%: 118.00 | 75%: 176.00 | 100%: 234.00 | 115%: 269.00 | 125%: 293.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.0 | 50%: 94.5 | 75%: 95.4 | 100%: 95.8 | 115%: 95.8 | 125%: 95.4 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 52.0 | 50%: 72.0 | 75%: 81.0 | 100%: 85.0 | 115%: 86.0 | 125%: 86.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,788 | 100%: 1,785 | 115%: 1,782 | 125%: 1,780 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 90.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 220.00 | 50%: 440.00 | 75%: 662.00 | 100%: 884.00 | 115%: 1,019.00 | 125%: 1,109.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 375.00 | Current (%): 548.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 140.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Full Load | Current (Amps): 68.50 | Current (%): 100.0 | Torque (ft-lbs): 884.00 | Torque (%): 100.0 | Speed (RPM): 1,785 | Rated Output (KW): 234.00 | Power Factor (%): 85.0 | Rated Output (Hp): 300.00 |
Curvepoint: 2/3 | Current (Amps): 300.00 | Current (%): 438.0 | Torque (ft-lbs): 1,500.00 | Torque (%): 168.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: Break-Down | Current (Amps): 250.00 | Current (%): 365.0 | Torque (ft-lbs): 2,450.00 | Torque (%): 275.0 | Speed (RPM): 1,700 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 300.00 |
Curvepoint: Locked-Rotor | Current (Amps): 425.00 | Current (%): 620.0 | Torque (ft-lbs): 1,425.00 | Torque (%): 160.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 300.00 |
Curvepoint: 1/3 | Current (Amps): 400.00 | Current (%): 585.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 140.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 300.00 |
Curvepoint: No Load | Current (Amps): 23.00 | Current (%): 49.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 7.50 | Power Factor (%): 5.5 | Rated Output (Hp): 300.00 |
Efficiency
Information not available at the moment. Please check back later!