250,900,TEFC,5011L,3/60/2300
250,900,TEFC,5011L,3/60/2300
Part#: 5011LVFS16602
Catalog#: 5011LVFS16602
Specifications
Phase | Phase: 3 | Output HP | Output HP: 250 Hp |
Output KW | Output KW: 187 kW | Voltage | Voltage: 2300 V |
Speed | Speed: 895 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 66 A | Power Factor | Power Factor: 73 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: NU324 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6326 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 8 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .295 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Roller |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: L | Assembly/Box Mounting | Assembly/Box Mounting: W12 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LV |
Current | Current: 66 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 895 rpm | Connection Drawing | Connection Drawing: A-EE7300U |
Outline Drawing | Outline Drawing: B-SS554633-4950 | Voltage | Voltage: 2300 V |
Output KW | Output KW: 187 kW | Output HP | Output HP: 250 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 95.4 % |
Country of Origin | Country of Origin: United States of America |
Efficiency
Information not available at the moment. Please check back later!