400,1800,TEFC,5011HPV,3/60/4160
400,1800,TEFC,5011HPV,3/60/4160
Part#: 5011LVFS16559
Catalog#: 5011LVFS16559
Weight: 6489 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 400 Hp |
Output KW | Output KW: 300 kW | Voltage | Voltage: 4160 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011HPV | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.5 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 60 Hz |
Current | Current: 50 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: H |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
UL | UL: No | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: BAR ROTOR INV RATED | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .135 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: HP | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: HPV |
Current | Current: 50 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7300CH |
Outline Drawing | Outline Drawing: B-SS557540-4950 | Voltage | Voltage: 4160 V |
Output KW | Output KW: 300 kW | Output HP | Output HP: 400 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 96.5 % |
Weight | Weight: 6489.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 16.59 | 25%: 19.90 | 50%: 28.20 | 75%: 38.70 | 100%: 49.76 | 115%: 56.95 | 125%: 61.92 |
% of Rated Load: Rated Output (KW) | 0%: 8.50 | 25%: 80.00 | 50%: 156.00 | 75%: 232.00 | 100%: 309.00 | 115%: 355.00 | 125%: 386.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.4 | 75%: 96.2 | 100%: 96.5 | 115%: 96.5 | 125%: 96.2 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 56.0 | 50%: 76.0 | 75%: 83.0 | 100%: 86.0 | 115%: 86.5 | 125%: 86.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,786 | 125%: 1,784 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 52.0 | 115%: 75.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 292.00 | 50%: 586.00 | 75%: 880.00 | 100%: 1,175.00 | 115%: 1,353.00 | 125%: 1,472.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 500.00 | Current (%): 556.0 | Torque (ft-lbs): 1,150.00 | Torque (%): 98.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 1/3 | Current (Amps): 550.00 | Current (%): 611.0 | Torque (ft-lbs): 1,150.00 | Torque (%): 98.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: No Load | Current (Amps): 29.00 | Current (%): 32.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: 2/3 | Current (Amps): 450.00 | Current (%): 500.0 | Torque (ft-lbs): 1,250.00 | Torque (%): 106.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Full Load | Current (Amps): 90.00 | Current (%): 100.0 | Torque (ft-lbs): 1,175.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 400.00 |
Curvepoint: Break-Down | Current (Amps): 350.00 | Current (%): 389.0 | Torque (ft-lbs): 3,055.00 | Torque (%): 260.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 62.0 | Rated Output (Hp): 400.00 |
Curvepoint: Locked-Rotor | Current (Amps): 575.00 | Current (%): 639.0 | Torque (ft-lbs): 1,350.00 | Torque (%): 115.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 18.0 | Rated Output (Hp): 400.00 |
Efficiency
Information not available at the moment. Please check back later!