600,1800,TEFC,5011LZ,3/60/4160

600,1800,TEFC,5011LZ,3/60/4160

Part#: 5011LVFS16553

Catalog#: 5011LVFS16553

Weight: 5852 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 600 Hp
Output KW Output KW: 450 kW Voltage Voltage: 4160 V
Speed Speed: 1788 rpm Service Factor Service Factor: 1.15
Frame Frame: 5011LZ Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 96.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 75 A Power Factor Power Factor: 85
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6324 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6318
UL UL: No CSA CSA: Y
CE CE: N IP Code IP Code: 55
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Bar Rotator Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: .092 Ohms Mounting Mounting: Rigid Base
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: Single Special Extension Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: LZ
Current Current: 75 A Frequency Frequency: 60 Hz
Speed Speed: 1788 rpm Connection Drawing Connection Drawing: A-EE7300JU
Outline Drawing Outline Drawing: B-SS555983-4950 Voltage Voltage: 4160 V
Output KW Output KW: 450 kW Output HP Output HP: 600 Hp
Frame Size Frame Size: 5011 Efficiency Efficiency: 96.5 %
Weight Weight: 5852.00 LB Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!