500,1800,5011HPVYZ,3/60/460
500,1800,5011HPVYZ,3/60/460
Part#: 5011LTFS16553
Catalog#: 5011LTFS16553
Weight: 5928 lb
Your Price: Login is Required
Specifications
Phase | Phase: 3 | Output HP | Output HP: 500 Hp |
Output KW | Output KW: 370 kW | Voltage | Voltage: 460 V |
Speed | Speed: 1788 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 5011LVZ | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.2 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 555 A | Power Factor | Power Factor: 88 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6322 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6322 |
UL | UL: No | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .004 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Shaft Down | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: Single Special Extension | Assembly/Box Mounting | Assembly/Box Mounting: W6 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: LVZ |
Current | Current: 555 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1788 rpm | Connection Drawing | Connection Drawing: A-EE7340 |
Outline Drawing | Outline Drawing: B-SS557193-4950 | Voltage | Voltage: 460 V |
Output KW | Output KW: 370 kW | Output HP | Output HP: 500 Hp |
Frame Size | Frame Size: 5011 | Efficiency | Efficiency: 96.2 % |
Weight | Weight: 5928.00 LB | Country of Origin | Country of Origin: United States of America |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 155.00 | 25%: 206.00 | 50%: 308.00 | 75%: 425.00 | 100%: 555.00 | 115%: 635.00 | 125%: 690.00 |
% of Rated Load: Rated Output (KW) | 0%: 6.50 | 25%: 100.00 | 50%: 195.00 | 75%: 290.00 | 100%: 387.00 | 115%: 446.00 | 125%: 485.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 93.0 | 50%: 95.4 | 75%: 96.2 | 100%: 96.2 | 115%: 96.2 | 125%: 95.8 |
% of Rated Load: Power Factor (%) | 0%: 4.0 | 25%: 60.0 | 50%: 79.0 | 75%: 85.5 | 100%: 88.0 | 115%: 88.5 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,796 | 50%: 1,794 | 75%: 1,790 | 100%: 1,788 | 115%: 1,785 | 125%: 1,782 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 75.0 | 115%: 105.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 366.00 | 50%: 732.00 | 75%: 1,100.00 | 100%: 1,469.00 | 115%: 1,692.00 | 125%: 1,840.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 3,300.00 | Current (%): 595.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 157.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Break-Down | Current (Amps): 2,250.00 | Current (%): 405.0 | Torque (ft-lbs): 4,100.00 | Torque (%): 279.0 | Speed (RPM): 1,725 | Rated Output (KW): | Power Factor (%): 65.0 | Rated Output (Hp): 500.00 |
Curvepoint: No Load | Current (Amps): 155.00 | Current (%): 28.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 2/3 | Current (Amps): 2,800.00 | Current (%): 505.0 | Torque (ft-lbs): 2,550.00 | Torque (%): 174.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: 1/3 | Current (Amps): 3,600.00 | Current (%): 649.0 | Torque (ft-lbs): 2,300.00 | Torque (%): 157.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Curvepoint: Locked-Rotor | Current (Amps): 3,625.00 | Current (%): 670.0 | Torque (ft-lbs): 2,650.00 | Torque (%): 180.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 26.0 | Rated Output (Hp): 500.00 |
Curvepoint: Full Load | Current (Amps): 555.00 | Current (%): 100.0 | Torque (ft-lbs): 1,469.00 | Torque (%): 100.0 | Speed (RPM): 1,788 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 500.00 |
Efficiency
Information not available at the moment. Please check back later!